Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SSEBWLV12-51

Expand Table
EN
1/5
Part No.
PN
Material
MAT
NO. of Blocks
NOB
H
H [mm]
Grease Type Selection
GREASE
L 1mm Increment
LS [mm]
W
W [mm]
L1
L1 [mm]
B
B [mm]
C
C [mm]
Sxl
SLL
L2
L2 [mm]
K
K [mm]
Cb
CBB [mm]
W1
W1 [mm]
W2
W2 [mm]
H1
H1 [mm]
Ca
CAA [mm]
d1xd2xh
DD1DD2HH [mm]
F
F [mm]
G
G [mm]
1
2
3
4
SSEBWLV9-51
Stainless Steel
1
9
Normal
51
25
31.1
18
12
M2.6x2.5
20.1
7
0.3
14
5.5
5.2
0.5
3.5x6x3.2
30
10.5
SSEBWLV12-51
Stainless Steel
1
12
Normal
51
30
38.0
21
12
M2.6x3
27.0
9
0.3
18
6.0
7.5
0.5
3.5x6.4.5
30
10.5
SSEBWLV14-71
Stainless Steel
1
14
Normal
71
40
44.3
28
15
M3x3.5
30.1
11
0.5
24
8.0
8.0
0.5
4.5x8x4.5
40
15.5
SSEBWLV16-71
Stainless Steel
1
16
Normal
71
60
55.0
45
20
M4x4.5
40.0
13
0.5
42
9.0
9.5
0.5
4.5x8x4.5
40
15.5
Pokaż skompresowany wyświetlacz (4 konfigurowalny produkt)
ShorttextMiniature Slide Guides - Wide Rail - Standard/Preload Advanced Class - L Configurable Type
Ostatnia aktualizacja04.04.2024 07:13:21
Urządzenie

Klasyfikacje

CNS

CNSERPBASE Object Properties